IESNA:LM-63-2002
[TEST]P1085095
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-143-21)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDP-S675D840-4F0-1E-UDD-BVL-B
[LUMINAIRE]DEFINE 2 DIRECT PENDANT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT BLACK HOUSING, WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT OFF
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]449
TILT=NONE
1 -1 1 37 5 1 1 0.14 4 0
1 1 35.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
477.7 476.1 472.6 465.6 457.5 446.2 422.1 389.2 366.6 344.8
309 277.7 253.5 232.5 200 168 145.4 125.2 93.9 65
46.5 29.5 6.1 1 1 1 0 0 0 0
0 0 0 0 0 0 0
477.7 477.6 472.6 463.2 453.5 440.6 414.2 381.7 356.7 332.5
294.2 259.2 235.7 213.1 180.2 149.9 129.6 111 83.1 58.1
43.5 30.5 12 1.8 1 0.2 0 0 0 0
0 0 0 0 0 0 0
477.7 473.6 465.6 450.4 438.3 421.3 392.8 361.9 339.3 314.3
276.7 238.7 216.1 193.5 159.6 129.5 110.1 92.3 67.7 46.1
32.3 21.8 10.1 4.4 2 1.2 1 0 0 0
0 0 0 0 0 0 0
477.7 477.7 466.6 447.1 430.1 412.3 382.6 350.7 328 305.4
270.5 234.1 209.9 186.5 152.3 117.6 95.7 74.7 45.2 23.5
13.1 9.1 6.1 4.6 3.1 2.2 1 1 1 0.2
0 0 0 0 0 0 0
477.7 478.5 467.6 445 427.2 407.8 376.7 344.4 320.1 297.5
262.6 227 202 179.4 143.4 109.3 85.8 64.8 34.3 16.8
11.1 9.5 7.1 4.8 4 3.2 2 1 1 1
0 0 0 0 0 0 0
